Gira uses cookies for websites in the gira.com domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

Ok

Adapter frame with square cut-out for devices with cover (50  x 50 mm), System 55, cr.white

Image number: G028201

Item number: : 028201

Image size: 5.5 cm x 5.4 cm, 300dpi; 4.6 cm x 4.6 cm, 356dpi

File format of the original file: JPG

Categories: System 55 Zentraleinsätze und Abdeckungen

Motiv: Adapter frame with square cut-out for devices with cover (50  x 50 mm), System 55, cr.white

Image of a series: no

TOP