Gira uses cookies for websites in the gira.com domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

Ok

A Discontinued item

System  2000 automatic control switch Komfort top unit mounting height up to 1.10 m, TX_44, Gira TX_44 (WP FM), p.white

Image number: G066166

Item number: : 066166

Image size: 7.2 cm x 7.1 cm, 300dpi; 6.1 cm x 6.0 cm, 356dpi

File format of the original file: JPG

Categories:

Motiv: System  2000 automatic control switch Komfort top unit mounting height up to 1.10 m, TX_44, Gira TX_44 (WP FM), p.white

Image of a series: no

TOP