KNX switching actuator, 1-gang 16 A with binary input, 3-gang, Flush-mounted

KNX switching actuator, 1-gang 16 A with binary input, 3-gang, Flush-mounted

Picture details
Picture ID
018584
Picture number
015525
Item number
506100
Media type
Item illustration
Categories
Device type
Technics
Image situation
Frontal, Light from the left
Original image
506100.jpg
1152 x 1095 Pixel
9.75cm × 9.27cm
Indication of the creator and the source of the image in case of publication
Source: Gira Media Database
Further images