blind sw./btn 1-p in.sp. WP SM grey

blind sw./btn 1-p in.sp. WP SM grey

Picture details
Picture ID
001099
Picture number
001024
Item number
015430
Media type
Item illustration
Categories
Design line
Water-protected surface-mounted IP44
Installation type
Surface-mounted
Insert colour
grey
Original image
015430.jpg
931 x 1014 Pixel
7.88cm × 8.59cm
Indication of the creator and the source of the image in case of publication
Source: Gira Media Database

Images of the media type staging may not be distributed.

Thumbnail@TW × @TH px Preview@PW × @PH px Layout@LW × @LH px Original@OW × @OH px

Videos of the media type staging may not be distributed.

576p SD 720p HD 1080p HD Original
SVG PNG DXF
E-Mail Facebook Twitter Xing
The file "" had been added to your pinboard.
This digital asset is not public. It is only accessible to the following user groups: @ACCESS