System 3000 room temperature controller insert with sensor connection

System 3000 room temperature controller insert with sensor connection

Picture details
Picture ID
015483
Picture number
014821
Item number
539500
Media type
Item illustration
Categories
Device type
Insert
Installation type
Flush-mounted
Original image
539500.jpg
838 x 837 Pixel
7.10cm × 7.09cm
Indication of the creator and the source of the image in case of publication
Source: Gira Media Database

Images of the media type staging may not be distributed.

Thumbnail@TW × @TH px Preview@PW × @PH px Layout@LW × @LH px Original@OW × @OH px

Videos of the media type staging may not be distributed.

576p SD 720p HD 1080p HD Original
SVG PNG DXF
E-Mail Facebook Twitter Xing
The file "" had been added to your pinboard.
This digital asset is not public. It is only accessible to the following user groups: @ACCESS