Gira uses cookies for websites in the gira.com domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

Gira Media Close menu

Cover plate with support ring for the insertion of push-buttons and mushroom buttons (Ø 22.5 mm), yellow glossy

Cover plate with support ring for the insertion of push-buttons and mushroom buttons (Ø 22.5 mm), yellow glossy

Picture details
Picture ID
001576
Picture number
001501
Media type
Item illustration
Categories
Design line
System 55
Installation type
Flush-mounted
Original image
027102.jpg
822 x 820 Pixel
6.96cm × 6.94cm