Historischer Artikel

Room temperature controller 230/10 (4) A~ with NC contact, 1-way switch and control light, cream white glossy

Historischer Artikel

Room temperature controller 230/10 (4) A~ with NC contact, 1-way switch and control light, cream white glossy

Picture details
Picture ID
001831
Picture number
001756
Item number
039201
Media type
Item illustration
Categories
Design line
System 55
Installation type
Flush-mounted
Insert colour
cream white glossy
Original image
039201.jpg
822 x 820 Pixel
6.96cm × 6.94cm
Indication of the creator and the source of the image in case of publication
Source: Gira Media Database

Images of the media type staging may not be distributed.

Thumbnail@TW × @TH px Preview@PW × @PH px Layout@LW × @LH px Original@OW × @OH px

Videos of the media type staging may not be distributed.

576p SD 720p HD 1080p HD Original
SVG PNG DXF
E-Mail Facebook Twitter Xing
The file "" had been added to your pinboard.
This digital asset is not public. It is only accessible to the following user groups: @ACCESS