SCHUKO SH (IP20) Gira TX_44 p.white

SCHUKO SH (IP20) Gira TX_44 p.white

Picture details
Picture ID
019083
Picture number
017640
Item number
445366
Media type
Item illustration
Categories
Device type
Insert
Design line
TX_44
Installation type
Flush-mounted
Insert colour
pure white
Image situation
Frontal, Light from the left
Original image
445366.jpg
843 x 844 Pixel
7.14cm × 7.15cm
Indication of the creator and the source of the image in case of publication
Source: Gira Media Database

Images of the media type staging may not be distributed.

Thumbnail@TW × @TH px Preview@PW × @PH px Layout@LW × @LH px Original@OW × @OH px

Videos of the media type staging may not be distributed.

576p SD 720p HD 1080p HD Original
SVG PNG DXF
E-Mail Facebook Twitter Xing
The file "" had been added to your pinboard.
This digital asset is not public. It is only accessible to the following user groups: @ACCESS