Inscription sheets for System 55 pushbutton sensor 3, call button, flat wireless wall transmitter, 3 x 25 labelling fields 38 x 54 mm

Inscription sheets for System 55 pushbutton sensor 3, call button, flat wireless wall transmitter, 3 x 25 labelling fields 38 x 54 mm

Picture details
Picture ID
002853
Picture number
002778
Item number
109000
Media type
Item illustration
Categories
Original image
109000.jpg
1239 x 1753 Pixel
10.49cm × 14.84cm
Indication of the creator and the source of the image in case of publication
Source: Gira Media Database

Images of the media type staging may not be distributed.

Thumbnail@TW × @TH px Preview@PW × @PH px Layout@LW × @LH px Original@OW × @OH px

Videos of the media type staging may not be distributed.

576p SD 720p HD 1080p HD Original
SVG PNG DXF
E-Mail Facebook Twitter Xing
The file "" had been added to your pinboard.
This digital asset is not public. It is only accessible to the following user groups: @ACCESS