Adapter frame (55 x 55 mm) with plug-in cover cap(IP20), pure white

Adapter frame (55 x 55 mm) with plug-in cover cap(IP20), pure white

Picture details
Picture ID
002974
Picture number
002899
Item number
116366
Media type
Item illustration
Categories
Design line
TX_44
Installation type
Flush-mounted
Original image
116366.jpg
827 x 796 Pixel
7.00cm × 6.74cm
Indication of the creator and the source of the image in case of publication
Source: Gira Media Database

Images of the media type staging may not be distributed.

Thumbnail@TW × @TH px Preview@PW × @PH px Layout@LW × @LH px Original@OW × @OH px

Videos of the media type staging may not be distributed.

576p SD 720p HD 1080p HD Original
SVG PNG DXF
E-Mail Facebook Twitter Xing
The file "" had been added to your pinboard.
This digital asset is not public. It is only accessible to the following user groups: @ACCESS