Light profile height 491 mm, anthracite

Light profile height 491 mm, anthracite

Picture details
Picture ID
003232
Picture number
003157
Item number
134428
Media type
Item illustration
Categories
Design line
Energy profile and light profiles
Original image
134428.jpg
569 x 1221 Pixel
4.82cm × 10.34cm
Indication of the creator and the source of the image in case of publication
Source: Gira Media Database

Images of the media type staging may not be distributed.

Thumbnail@TW × @TH px Preview@PW × @PH px Layout@LW × @LH px Original@OW × @OH px

Videos of the media type staging may not be distributed.

576p SD 720p HD 1080p HD Original
SVG PNG DXF
E-Mail Facebook Twitter Xing
The file "" had been added to your pinboard.
This digital asset is not public. It is only accessible to the following user groups: @ACCESS