RCD-prot.sock. 30 mA HC + SH WP SM p.white

RCD-prot.sock. 30 mA HC + SH WP SM p.white

Picture details
Picture ID
004643
Picture number
004568
Item number
267730
Media type
Item illustration
Categories
Design line
Water-protected surface-mounted IP44
Installation type
Surface-mounted
Original image
267730.jpg
1134 x 1084 Pixel
9.60cm × 9.18cm
Indication of the creator and the source of the image in case of publication
Source: Gira Media Database

Images of the media type staging may not be distributed.

Thumbnail@TW × @TH px Preview@PW × @PH px Layout@LW × @LH px Original@OW × @OH px

Videos of the media type staging may not be distributed.

576p SD 720p HD 1080p HD Original
SVG PNG DXF
E-Mail Facebook Twitter Xing
The file "" had been added to your pinboard.
This digital asset is not public. It is only accessible to the following user groups: @ACCESS