Socket outlet British Standard (BS 1363-2) 13 A 250 V~ switched, with control light and Shutter Support ring 71 x 71 mm , cream white glossy

Socket outlet British Standard (BS 1363-2) 13 A 250 V~ switched, with control light and Shutter Support ring 71 x 71 mm , cream white glossy

Picture details
Picture ID
004794
Picture number
004719
Item number
278001
Media type
Item illustration
Categories
Original image
278001.jpg
838 x 838 Pixel
7.10cm × 7.10cm
Indication of the creator and the source of the image in case of publication
Source: Gira Media Database

Images of the media type staging may not be distributed.

Thumbnail@TW × @TH px Preview@PW × @PH px Layout@LW × @LH px Original@OW × @OH px

Videos of the media type staging may not be distributed.

576p SD 720p HD 1080p HD Original
SVG PNG DXF
E-Mail Facebook Twitter Xing
The file "" had been added to your pinboard.
This digital asset is not public. It is only accessible to the following user groups: @ACCESS