Double socket outlet British Standard (BS 1363-2) 13 A 250 V~ switched, with control light and shutter Support ring 80 x 132 mm , cream white glossy

Double socket outlet British Standard (BS 1363-2) 13 A 250 V~ switched, with control light and shutter Support ring 80 x 132 mm , cream white glossy

Picture details
Picture ID
004814
Picture number
004739
Item number
278401
Media type
Item illustration
Categories
Original image
278401.jpg
1654 x 945 Pixel
14.00cm × 8.00cm
Indication of the creator and the source of the image in case of publication
Source: Gira Media Database

Images of the media type staging may not be distributed.

Thumbnail@TW × @TH px Preview@PW × @PH px Layout@LW × @LH px Original@OW × @OH px

Videos of the media type staging may not be distributed.

576p SD 720p HD 1080p HD Original
SVG PNG DXF
E-Mail Facebook Twitter Xing
The file "" had been added to your pinboard.
This digital asset is not public. It is only accessible to the following user groups: @ACCESS