Adapter frame with square cut-out (55 x 55 mm), pure white glossy

Adapter frame with square cut-out (55 x 55 mm), pure white glossy

Picture details
Picture ID
005003
Picture number
004928
Item number
0289112
Media type
Item illustration
Categories
Design line
F100
Installation type
Flush-mounted
Insert colour
pure white glossy
Original image
0289112.jpg
832 x 833 Pixel
7.04cm × 7.05cm
Indication of the creator and the source of the image in case of publication
Source: Gira Media Database

Images of the media type staging may not be distributed.

Thumbnail@TW × @TH px Preview@PW × @PH px Layout@LW × @LH px Original@OW × @OH px

Videos of the media type staging may not be distributed.

576p SD 720p HD 1080p HD Original
SVG PNG DXF
E-Mail Facebook Twitter Xing
The file "" had been added to your pinboard.
This digital asset is not public. It is only accessible to the following user groups: @ACCESS