adapter cab.entry channel 15 x 30 mm WP SM grey

adapter cab.entry channel 15 x 30 mm WP SM grey

Picture details
Picture ID
000752
Picture number
000677
Item number
001030
Media type
Item illustration
Categories
Design line
Water-protected surface-mounted IP44
Installation type
Surface-mounted
Original image
001030.jpg
1069 x 472 Pixel
9.05cm × 4.00cm
Indication of the creator and the source of the image in case of publication
Source: Gira Media Database

Images of the media type staging may not be distributed.

Thumbnail@TW × @TH px Preview@PW × @PH px Layout@LW × @LH px Original@OW × @OH px

Videos of the media type staging may not be distributed.

576p SD 720p HD 1080p HD Original
SVG PNG DXF
E-Mail Facebook Twitter Xing
The file "" had been added to your pinboard.
This digital asset is not public. It is only accessible to the following user groups: @ACCESS