rock.ind.sw. off/2-way in.sp. WD surface-mounted grey

rock.ind.sw. off/2-way in.sp. WD surface-mounted grey

Picture details
Picture ID
000954
Picture number
000879
Item number
011631
Media type
Item illustration
Categories
Design line
Water-protected surface-mounted IP66
Installation type
Surface-mounted
Original image
011631.jpg
961 x 1024 Pixel
8.14cm × 8.67cm
Indication of the creator and the source of the image in case of publication
Source: Gira Media Database

Images of the media type staging may not be distributed.

Thumbnail@TW × @TH px Preview@PW × @PH px Layout@LW × @LH px Original@OW × @OH px

Videos of the media type staging may not be distributed.

576p SD 720p HD 1080p HD Original
SVG PNG DXF
E-Mail Facebook Twitter Xing
The file "" had been added to your pinboard.
This digital asset is not public. It is only accessible to the following user groups: @ACCESS