KNX switching actuator, 1-gang 16 A with binary input, 3-gang, Flush-mounted

KNX switching actuator, 1-gang 16 A with binary input, 3-gang, Flush-mounted

Picture details
Picture ID
018639
Picture number
017260
Media type
Product picture
Categories
Device type
Technics
Image situation
Frontal, Light from the left
Original image
506100_Schaltaktor_1fach_ISOcoatedv2-300.tif
1152 x 1095 Pixel
9.75cm × 9.27cm
Indication of the creator and the source of the image in case of publication
Source: Gira Media Database
Further images