KNX dimming actuator 1-gang 200 W with 3-gang binary input, Flush-mounted

KNX dimming actuator 1-gang 200 W with 3-gang binary input, Flush-mounted

Picture details
Picture ID
018641
Picture number
017262
Media type
Product picture
Categories
Device type
Technics
Image situation
Frontal, Light from the left
Original image
506500_Dimmaktor_1fach_ISOcoatedv2-300.tif
1152 x 1095 Pixel
9.75cm × 9.27cm
Indication of the creator and the source of the image in case of publication
Source: Gira Media Database
Further images